Overview

Description

This is the evaluation board for the Renesas 5L35023 VersaClock 3S programmable clock generator. With RMS phase jitter less than 3 picoseconds over the full 12 kHz to 20 MHz integration range, the device meets the stringent jitter requirements of PCI ExpressR Gen 1/2/3. The Renesas 5L35023 is ideal for low power consumer, industrial, computing, SmartDevice applications. 

Features

  • Two Differential Outputs with SMA connector
  • Three LVCMOS Outputs with SMA connector
  • USB interface connect to PC system for configurations. 
  • GUI Timing Commander download from Renesas website directly.
  • When the board is connected to a PC running Renesas Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.52 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 5.84 MB
Software & Tools - Software Log in to Download ZIP 18.02 MB
2 items
VersaClock 3S Low-Power Programmable Clock Generator ICs

A brief introduction to IDT's (acquired by Renesas) VersaClock 3S programmable clock generator IC features, benefits, and applications. These clock timing devices provide an optimal combination of performance, power, and flexibility.

IDT's VersaClock 3S devices meet the performance requirements of widely used standards including PCI Express® Gen 1/2/3. These new devices are ideal for computing systems, digital cameras, IP set-top boxes, home entertainment, audio systems, multi-function printers, IoT gateways, small-business storage, smart devices, medical equipment, and automotive infotainment.

Related Resources