Overview
Description
The 8T49N240-EVK is designed to help the customer evaluate the 8T49N240 Universal Frequency Translator (UFT 3G). When the board is connected to a PC running Timing Commander software™ through USB, the device can be configured and programmed through a graphical interface or through register settings, to generate frequencies with best-in-class performance.
Features
- Board comes pre-populated with the 8T49N240
- Four LVPECL Outputs capable of generating almost any output frequency using IDT Timing Commander software™
- SMA connectors for each output pair
- Outputs terminate to 50 ohms on a scope
- USB Cable
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.06 MB | |
Application Note | PDF 348 KB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Videos & Training
An overview of the IDT® 8T49N240, highly-programmable clock generator and jitter attenuator IC. The device features less than 200fs of phase noise, providing valuable system design margin for 10Gbps interfaces in wireline and wireless communication networks. The additional phase noise margin eases system design constraints, allowing engineers to minimize bit error rates (BER) while lowering overall system costs.
The 8T49N240 is the latest member of IDT's third-generation Universal Frequency Translator (UFT™) family. It features the ability to produce virtually any common output frequency from virtually any input frequency. The highly-flexible, high-performance clock generator and jitter attenuator is ideal for 10Gbps or multi-lane 40Gpbs / 100Gbps timing applications where 300fs of phase noise is typically the maximum acceptable amount allowed at the physical ports. The 200fs phase noise specification of the 8T49N240 provides ample noise margin, enabling engineers to simplify their clock tree designs and utilize lower cost PCBs.
The 8T49N240 is complemented by IDT's proven Timing Commander™ software – a free, intuitive program that allows users to configure the device with ease by simply clicking on blocks, entering desired values, and sending the configuration to the device. IDT also offers a web-based tool that allows customers to generate custom part numbers in seconds to match their specific configurations.
The 8T49N240 features a 6 x 6 mm package footprint, requiring considerably less PCB area than most other solutions with this level of performance and flexibility. The device is also suitable for 25/28Gbps interfaces.
The 8T49N240 and evaluations boards are available now. Visit https://www.IDT.com/8T49N240 to learn more and request samples. For more information learn more about IDT's industry-leading portfolio of programmable clock generators, or contact your local IDT sales representative.