Overview
Description
Renesas offers the Remote I/O Trial Kit and protocol stacks evaluated using the trial kit as a development environment that helps you to start development more quickly and easily. This solution consists of the remote I/O module, software, document and schematic, and Renesas provides it as a free rental as a one-package solution.
- Greatly reduce the product development period
Renesas provides a one-package solution that covers the optimization of the BOM cost of the overall system, consideration of safety standards, and conformance testing for the Industrial Ethernet communication protocol - Supports the easy development of multi-protocol remote I/O products
You can develop a remote I/O product supporting multiple protocols easily and at low cost because the R-IN32M3 built into this trial kit supports protocols such as EtherCAT, CC-Link IE, EtherNet/IP, PROFINET and so on and includes an EtherPHY LSI and large internal memory.
Features
- 24V digital output
- NPN type: 16 channels
- Rated output voltage: 24V
- Rated output current: 0.1A/channel, 2A/module
- 24V digital input
- NPN type: 16 channels
- Rated output voltage: 24V
- Rated output current: Under 4 mA/channel
- Power supply
- Rated voltage: 24V
- Internal consumption curren: Under 100mA
Applications
Applications
- Remote I/O