Overview
Description
The ISL3034E is a 6-channel bidirectional, auto-direction sensing, level translator that provides the required level shifting in multi-voltage systems at data transfer rates up to 100Mbps. The auto-direction sensing feature makes the ISL3034E ideally suited for generic six channel level translation especially if bit-by-bit direction control is desired. The VCC and VL supply voltages set the logic levels on either side of the device. Logic signals on the IC’s VL side appear as higher voltage logic signals on the IC’s VCC side. Logic signals on the IC’s VCC side appear as higher voltage logic signals on the IC’s VL side. The ISL3034E operates at full speed with external input drivers that source as little as 4mA output current. Each I/O channel is pulled up to VCC or VL by an internal 30μA current source, allowing the ISL3034E to be driven by either push-pull or open-drain drivers. Drive the ISL3034E’s enable (EN) input low to place the IC into a low-power shutdown mode with all I/O lines tri-stated. The device features an automatic shutdown mode that places the part in the same shutdown state when VCC is less than VL. The ISL3034E operates with VCC voltages from +2. 2V to +3. 6V and VL voltages from +1. 35V to +3. 2V, making it ideal for data transfer between low-voltage microcontrollers or ASICs and higher voltage components.
Features
- Best-In-Class ESD protection: ±15kV IEC61000-4-2 ESD protection on all input, output, and I/O lines
- 100Mbps guaranteed data rate
- Six bidirectional channels
- Auto-direction sensing eliminates direction control logic pins
- Enable input for logic control of low power SHDN Mode
- Compatible with 4mA input drivers or larger
- +1.35V ≤ VL ≤ +3.2V and +2.2V ≤ VCC ≤ +3.6V supply voltage range
- Pb-Free (RoHS compliant)
- 16Ld μTQFN (2.6mmx1.8mm) and 16 Ld TQFN (3mmx3mm) packages
Comparison
Applications
Applications
- Simplifies the Interface Between Two Logic ICs Operating at Different Supply Voltages
- SD Card and MiniSD Card Level Translation
- MMC (Multi Media Card) Level Translation
- Memory Stick Card Level Translation
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 888 KB | |
Brochure | PDF 5.20 MB 日本語 | |
Product Advisory | PDF 414 KB | |
Application Note | PDF 178 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)