Overview
Description
The HXR44400 is an extension of low-power, single-ended input, quad channel linear Trans-Impedance Amplifier (TIA) array, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with an array of PIN detectors or a group of detectors, the HXR44400 can be used to design a compact linear ROSA for the next generation 200G optical transceivers with advanced modulation schemes. HXR44400 support 28GBaud PAM4 applications.
This TIA operates in a 3.3V supply or in a 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The chip is designed with the patented adaptive biasing scheme.
Features
- High receiver sensitivity for 56Gbps PAM4 Ethernet applications
- Low power mode
- Power consumption as low as 140 mW/ch
- Industrial operating temperature range -40 to 95C
- Up to 5kΩ typical differential gain
- Wide adjustable output voltage swing
- Linear operation up to 3mAppSE overload with internal AGC
- Up to 30GHz typical bandwidth
- 9pA/√Hz input referred current noise density
- RSSI, LOS and Rx Disable functions
- I2C interface
- IEEE 802.3bs compliance
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 156 KB | |
Product Change Notice | PDF 134 KB | |
End Of Life Notice | PDF 717 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)