Overview

Description

The RG8G3122A is a dual-channel 128Gbaud linear transimpedance amplifier (TIA) for 800G and beyond integrated coherent receivers (ICRs).

The RG8G3122A integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the RG8G3122A also enable optical subassembly such as u-ICR and IC-TROSA used for small form factor integrated optical modules.

Features

  • Dual-channel integrated 128Gbaud linear TIA with analog control interface
  • 50Ω to 1,500Ω typical differential linear transimpedance
  • >27dB dynamic range
  • >80GHz adjustable SDD21 3dB bandwidth at room temperature
  • Automatic and manual gain control, output voltage control, peak detection and shutdown functionalities
  • Low THD, low crosstalk, and low power consumption

Comparison

Applications

Applications

  • 800G and beyond coherent systems with 128Gbaud higher-order QAM modulation format
  • Optical subassembly of u-ICR and IC-TROSA for small form factor optical modules

Documentation

Type Title Date
Datasheet - Short-form PDF 112 KB
Datasheet Log in to Download PDF 258 KB
2 items

Design & Development

Models