Overview

Description

The PS9121 is an optically coupled high-speed, active low type isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9121 is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9121 is suitable for high density application.

Features

  • Low power consumption (VCC = 3.3 V)
  • Pulse width distortion (⏐tPHL − tPLH⏐ = 35 ns MAX.)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • Small package (SO-5)
  • High-speed (15 Mbps)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Open collector output
  • Ordering number of taping product: PS9121-F3, F4: 2 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved No.40008902 (option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 259 KB 日本語
Product Reliability Report PDF 184 KB
Brochure PDF 2.04 MB 日本語
Brochure PDF 5.20 MB 日本語
Brochure PDF 5.14 MB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 231 KB 日本語
Application Note PDF 957 KB
8 items

Design & Development

Models