Overview
Description
The PS9587, PS9587L1, PS9587L2 and PS9587L3 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9587L1 and PS9587L2 are designed specifically for long creepage-distance as well as high common mode transient immunity (CMR) and High-Speed digital output type. Consequently, they are suitable for High-Speed logic interface that needs long creepage-distance (8 mm) on mounting. The PS9587L1 is lead bending type for long creepage distance. The PS9587L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9587L3 is lead bending type (Gull-wing) for surface mounting.
Features
- Long creepage distance (8 mm MIN.: PS9587L1, PS9587L2)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- High-speed response (10 Mbps)
- Pulse width distortion (⏐tPHL − tPLH⏐ = 10 ns TYP.)
- Open collector output
- Pb-Free product
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)