Overview

Description

The PS9822-1 and PS9822-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side. The PS9822-1, -2 are high-speed digital output type photocouplers designed specifically for low circuit current. The PS9822-2 is suitable for high density applications.

Features

  • Supply Voltage N rank: VCC = 3.3 V L rank: VCC = 5 V
  • Pulse width distortion (⏐tPHL−tPLH⏐ = 200 ns MAX.)
  • 40% reduction of mounting area (5-pin SOP × 2)
  • High-speed (1 Mbps)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Open collector output
  • Ordering number of tape product : PS9822-1-F3: 1 500 pcs/reel PS9822-2-F3: 1 500 pcs/reel
  • Pb-Free product

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 285 KB
Product Reliability Report PDF 184 KB
Brochure PDF 2.04 MB 日本語
Brochure PDF 5.20 MB 日本語
Brochure PDF 5.14 MB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 231 KB 日本語
Application Note PDF 957 KB
8 items

Design & Development

Models