Overview
Description
The PS9924 is an optical coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.
Features
- Long creepage distance (15 mm MIN.)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- High-speed response (tPHL = 100 ns MAX., tPLH = 100 ns MAX.)
- Low power consumption (VCC = 3.3/5V)
- 8-pin LSDIP (Long Creepage SDIP) type
- Pb-Free and Halogen Free product
- Safety standards
UL approved: UL1577, Double protection
CSA approved: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
SEMKO approved (Creepage Distance:14.5 mm *): EN 62368-1, IEC 62368-1, Reinforced insulation (* Creepage Distance:15 mm – in process)
VDE approved: DIN EN 60747-5-5 (Option)
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)