Overview
Description
The PS9303L and PS9303L2 are optical coupled high-speed, totem pole output (active high output type) isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9303L and PS9303L2 are specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9303L is lead bending type (Gull-wing) for surface mounting. The PS9303L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Features
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- Half size of 8-pin DIP
- Pulse width distortion (⏐tPLH − tPHL⏐ = 350 ns MAX.)
- High-speed (1 Mbps)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Totem pole output (Active High Output Type)
- Ordering number of tape product: PS9303L-E3, PS9303L2-E3: 2 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 209 KB 日本語 | |
Product Reliability Report | PDF 184 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Product Advisory | PDF 151 KB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
Application Note | PDF 231 KB 日本語 | |
Application Note | PDF 957 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)