Overview
Description
The PS9309L and PS9309L2 are optical coupled high-speed, totem pole output (active high output type) isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9309L and PS9309L2 are specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM (Intelligent Power Module) drive. The PS9309L is lead bending type (Gull-wing) for surface mounting. The PS9309L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Features
- Totem pole output (Active High Output Type)
- Pulse width distortion (|tPLH − tPHL| = 80 ns MAX.)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- Half size of 8-pin DIP
- Long creepage distance (8 mm MIN.: PS9309L2)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Embossed tape product : PS9309L-E3, PS9309L2-E3: 2 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved (EN 60065,EN 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 516 KB 日本語 | |
Product Reliability Report | PDF 185 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Product Advisory | PDF 151 KB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
Application Note | PDF 231 KB 日本語 | |
Application Note | PDF 957 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)