Overview
Description
The PS9313L and PS9313L2 are optical coupled isolators containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9313L and PS9313L2 are specified high CMR, high CTR and pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9313L is lead bending type (Gull-wing) for surface mounting. The PS9313L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Features
- High common mode transient immunity (CMH, CML = ±15 kV/µs MIN.)
- Half size of 8-pin DIP
- Long creepage distance (8 mm MIN. : PS9313L2)
- High-speed response (tPHL = 500 ns MAX., tPLH = 750 ns MAX.)
- Maximum propagation delays (tPLH – tPHL = 220 ns TYP.)
- Pulse width distortion (|tPHL – tPLH| = 220 ns TYP.)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Open collector output
- Pb-Free product
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 175 KB 日本語 | |
Product Reliability Report | PDF 184 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Product Advisory | PDF 151 KB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
Application Note | PDF 231 KB 日本語 | |
Application Note | PDF 957 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)