Overview
Description
The RV1S9061A is a photocoupler featuring high-speed switching up to 15Mbps with active high output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. The RV1S9061A is designed specifically for high common mode transient immunity (CMTI), wide operating power supply voltage range and high temperature operation up to TA = 125 °C. It is suitable for IPM drive.
Features
- Active High Output
- Long creepage distance (8 mm MIN.)
- High speed switching (15 Mbps)
- High common mode transient immunity (CMH, CML = ±100 kV/μs MIN.)
- Pulse width distortion (|tPHL -tPLH| = 20 ns MAX.)
- Wide operating power supply voltage range (VCC = 4.5 ~ 30 V)
- Operating ambient temperature (125 °C MAX.)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Embossed tape product: RV1S9061ACCSP-100x#KC0: 3 000 pcs/reel
- Pb-Free product
- Safety standard
- UL: UL1577, Double protection
- CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
- VDE: DIN EN 60747-5-5 (Option)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 336 KB 日本語 | |
Product Reliability Report | PDF 185 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
White Paper | PDF 707 KB 日本語 | |
Brochure | PDF 7.93 MB 日本語 , 简体中文 | |
Application Note | PDF 957 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
Renesas RV1S9x61A and RV1S9x62A Intelligent Power Module (IPM) drive photocouplers solve market demands for improved accuracy, energy savings and equipment downsizing. They are isolation devices with optimum characteristics for driving high-speed power devices. Key features make it possible to reduce the dead time of inverters.
News & Blog Posts
Blog Post | Jun 7, 2022 |