Overview
Description
The RV1S2251A is an optically coupled isolator in an LSSOP package containing an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side. This LSSOP package is very slim and thin with long creepage distance (8.2 mm). This downsized photocoupler enables high-density surface mounting for various interface circuits layout.
Features
- Small and long creepage distance (8.2 mm, LSSOP)
- High current transfer ratio (CTR = 300 % MIN. @ IF = 50 μA)
- Operating ambient temperature (115 °C MAX.)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Embossed tape product:
RV1S2251ACCSP-10Yx#KC0: 3 500 pcs/reel - Pb-free product
- Safety standard
- UL: UL1577, Double protection
- CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
- CQC : GB4943.1-2022, Reinforced insulation
- VDE: DIN EN 60747-5-5 (Option)
Comparison
Applications
Applications
- Air conditioner
- Measurement equipment
- Power supply
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 395 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
White Paper | PDF 651 KB 日本語 , 简体中文 | |
Application Note | PDF 957 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)