Overview
Description
The RAA788150 5V full-duplex powered RS-485/422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.
The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps and 20Mbps with a performance that is characterized from -40 °C to +85 °C.
Features
- High VOD: 3.1V (Typ) into RD = 54Ω
- ±5kV EFT immunity of bus I/O pins
- ±10kV ESD protection on bus I/O pins
- Supported data rates: 115kbps
- Full fail-safe outputs for open or shorted inputs
- Hot plug capability
- 1/8 unit load
- Allows for up to 512 transceivers on the bus
- Low supply current (driver disabled): 550μA
- Ultra-low shutdown current: 70nA
Comparison
Applications
Applications
- Industrial networks in factory automation
- Building automation: lighting, elevators, HVAC
- Industrial process control networks
- Security camera networks
- Networks with star topology
- Long-haul networks in coal mines and oil rigs
- High node-count networks
- Automated utility e-meter reading systems
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
Overview of the key features, advantages and target applications for the RAA78817x family of 3.3V RS-485/422 transceivers with +/-3kV EFT immunity and the RAA78815x family of 5V RS-485/422 transceivers with +/-5KV EFT immunity.
News & Blog Posts
Blog Post | Oct 19, 2023 |