Processing table
Transmitters (#) |
Receivers (#) |
Fault Voltage Level (±V) |
Common Mode Input Range (V) |
Devices Allowed on Bus |
Half/Full Duplex |
Cable Invert |
High ESD Protection |
Hot Plug |
Data Rate |
Supply Voltage Vcc Range |
Slew Rate Limited |
Tx/Rx Enable |
Supply Current Icc (µA) |
SHDN ICC |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers | 1 | 1 | 60 | -15 - +15 | 128 | Full | No | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 14 | SOICN | 3.001 |
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers | 1 | 1 | 60 | -15 - +15 | 128 | Half | No | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 8 | SOICN | 1.767 |
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers | 1 | 1 | 60 | -15 - +15 | 128 | Half | No | No | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 8 | SOICN | 1.767 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | 1 | 1 | 60 | -25 - +25 | 128 | Full | No | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 14 | SOICN | 1.923 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | 1 | 1 | 60 | -25 - +25 | 128 | Full | No | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | No | 2.3 | N/A µA | 8 | SOICN | 1.923 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | 1 | 1 | 60 | -25 - +25 | 128 | Half | No | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 8 | SOICN | 1.923 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | 1 | 1 | 60 | -25 - +25 | 128 | Half | No | No | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 8 | MSOP | 1.923 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | 1 | 1 | 60 | -25 - +25 | 128 | Full | No | No | Yes | 15 Mbps | 4.5-5.5 | No | Yes | 2.3 | 50 µA | 14 | SOICN | 1.923 |
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD | 1 | 1 | 40 | -15 - +15 | 128 | Half | Yes | Yes | No | .25 Mbps | 3.3-5.5 | Yes | Yes | 2.1 | 10 µA | 8 | MSOP, SOICN | 2.729 |
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD | 1 | 1 | 40 | 15 | 128 | Full | Yes | Yes | No | 1 Mbps | 3.3-5.5 | Yes | Yes | 2.1 | 10 µA | 10 | MSOP | 3.054 |
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD | 1 | 1 | 40 | -15 - +15 | 128 | Half | Yes | Yes | No | 1 Mbps | 3.3-5.5 | Yes | Yes | 2.1 | 10 µA | 8 | MSOP, SOICN | 2.729 |
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD | 1 | 1 | 40 | -15 - +15 | 128 | Half | Yes | Yes | No | .25 Mbps | 3.3-5.5 | Yes | Tx Only | 2.1 | 10 µA | 8 | MSOP, SOICN | 3.422 |
±60V Fault Protected, 3.3V to 5V, ±20V Common Mode Range, RS-485/RS-422 Transceivers with Cable Invert and ±15kV ESD | 1 | 1 | 60 | -20 - +20 | 128 | Half | Yes | Yes | No | .25 Mbps | 3.0-5.5 | Yes | Yes | 2.1 | 10 µA | 8 | MSOP, SOICN | 3.266 |
±60V Fault Protected, 3.3V to 5V, ±20V Common Mode Range, RS-485/RS-422 Transceivers with Cable Invert and ±15kV ESD | 1 | 1 | 60 | -20 - +20 | 128 | Half | Yes | Yes | No | 1 Mbps | 3.0-5.5 | Yes | Yes | 2.1 | 10 µA | 8 | MSOP, SOICN | 3.266 |
±60V Fault Protected, 3.3V to 5V, ±20V Common Mode Range, RS-485/RS-422 Transceivers with Cable Invert and ±15kV ESD | 1 | 1 | 60 | -20 - +20 | 128 | Half | Yes | Yes | No | .25 Mbps | 3.0-5.5 | Yes | Tx Only | 2.1 | 10 µA | 8 | SOICN | |
±60V Fault Protected, 3.3V to 5V, ±20V CMR, 20Mbps Half-Duplex RS-485/RS-422, ±15kV ESD | 1 | 1 | 60 | -20 - +20 | 128 | Half | No | Yes | No | 20 Mbps | 3.0-5.5 | No | Yes | 2.1 | 10 µA | 8 | SOICN | 3.873 |
±60V Fault Protected, 3.3V to 5V, ±20V CMR, 20Mbps RS-485 With Cable Invert, ±15kV ESD | 1 | 1 | 60 | -20 - +20 | 128 | Half | Yes | Yes | No | 20 Mbps | 3.0-5.5 | No | Tx Only | 2.1 | 10 µA | 8 | SOICN | 6.512 |
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD | 1 | 1 | 60 | -15 - +15 | 128 | Full | No | Yes | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 14 | SOICN | 2.687 |
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD | 1 | 1 | 60 | -15 - +15 | 128 | Half | No | Yes | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 8 | SOICN | 2.347 |
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD | 1 | 1 | 60 | -15 - +15 | 128 | Half | No | Yes | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 8 | SOICN | 2.347 |
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD | 1 | 1 | 60 | -15 - +15 | 128 | Half | No | Yes | Yes | 15 Mbps | 4.5-5.5 | No | Yes | 2.3 | 50 µA | 8 | SOICN | 1.852 |
Fault Protected, Extended CMR, RS-485/RS-422 Transceivers with Cable Invert and ±16.5kV ESD | 1 | 1 | 60 | -25 - +25 | 128 | Half | Yes | Yes | Yes | 1 Mbps | 4.5-5.5 | Yes | Tx Only | 2.3 | N/A µA | 8 | SOICN | 2.687 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V CMR and ESD Protection | 1 | 1 | 60 | -25 - +25 | 128 | Half | No | Yes | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 8 | MSOP, SOICN | 1.895 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V CMR and ESD Protection | 1 | 1 | 60 | -25 - +25 | 128 | Half | No | Yes | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 2.3 | 50 µA | 8 | MSOP, SOICN | 1.895 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V CMR and ESD Protection | 1 | 1 | 60 | -25 - +25 | 128 | Full | No | Yes | Yes | 15 Mbps | 4.5-5.5 | No | Yes | 2.3 | 50 µA | 10, 14 | MSOP, SOICN | 1.994 |
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V CMR and ESD Protection | 1 | 1 | 60 | -25 - +25 | 128 | Half | No | Yes | Yes | 15 Mbps | 4.5-5.5 | No | Yes | 2.3 | 50 µA | 8 | MSOP, SOICN | 1.994 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product