Overview
Description
The IDT CPS-1616 provides a full, non-blocking bandwidth of 80 Gbps for up to 16 ports. The device uses a 5th generation switch fabric, building upon Gen1 CPS and Tsi switching architectures. This new switch uses patent pending features to minimize latency, ensure scheduling fairness, and provide superior multicast throughput. The CPS-1616's 6.25 Gbaud SerDes is ideal for doing both local interconnect with low power, while also driving backplane links. This performance is realized over twice the transmission channel distance and three orders of magnitude improvement in bit error rate (BER) compared to the very capable Gen1 standard.
Learn more: IDT RapidIO Development Systems
Features
- Designed to Serial RapidIO 2.1 Specification
- 16 lanes, with up to 4x4, 8x2, 16x1 port configurations
- Long reach 100-cm 2 connector
- Each quad configurable as 1x4, 2x2, 4x1
- 1.25, 2.5, 3.125, 5.0, or 6.25 Gbaud
- Up to 40% power-per-gigabit savings vs. RapidIO 1.3 switches
- 21x21 FCBGA
- Full-duplex 80 Gbps non-blocking bandwidth
Comparison
Applications
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
Description
Transcript
News & Blog Posts
News | Jun 22, 2016 | ||
News | Apr 27, 2016 | ||
News | Mar 9, 2016 | ||
News | Dec 15, 2015 | ||
News | Oct 13, 2015 | ||
News | Jul 29, 2015 | ||
News | Jul 15, 2015 |