WSVGA 24-Bit Long-Reach Video SerDes with Bidirectional Side-Channel Evaluation Kit
The ISL34341KIT1Z evaluation kit enables the user to exercise the SerDes in a lab environment and see the high-speed and parallel signals conveniently on an...
The ISL34341 is a serializer/deserializer of LVCMOS parallel video data. The video data presented to the serializer on the parallel LVCMOS bus is serialized into a high-speed differential signal. This differential signal is converted back to parallel video at the remote end by the deserializer. It also transports auxiliary data bidirectionally over the same link during the video vertical retrace interval. I2C bus mastering allows the placement of external slave devices on the remote side of the link. An I2C controller can be placed on either side of the link allowing bidirectional I2C communication through the link to the external devices on the other side. Both chips can be fully configured from a single controller or independently by local controllers.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 607 KB | |
Price Increase Notice | PDF 208 KB | |
Application Note | PDF 500 KB | |
Product Advisory | PDF 38 KB | |
4 items
|
The ISL34341KIT1Z evaluation kit enables the user to exercise the SerDes in a lab environment and see the high-speed and parallel signals conveniently on an...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL34341INZ circleActive Samples Available |
TQFP-EP | Tray | 3 | 17.09 | Get Samples, |
ISL34341INZ-T13 circleActive Samples Available |
TQFP-EP | Reel | 3 | 16.86 | Get Samples, |