Overview
Description
16 (+1)-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.
Features
Integrates 16+1 channels T1/E1/J1 short haul line interface units for 100 | T1, 120 | E1, 110 | J1 twisted pair cable and 75 | E1 coaxial cable applications
Per-channel configurable Line Interface options
Per-channel system and diagnostic functions
Hitless Protection Switching (HPS) without external Relays
Integrated clock synthesizer
Supports Serial microprocessor interface and Parallel Intel / Motorola Non-Multiplexed /Multiplexed microprocessor interface
3.3 V and 1.8 V power supply
Package: 416-pin PBGA (27 mm X 27 mm)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.18 MB | |
End Of Life Notice | PDF 545 KB | |
Application Note | PDF 162 KB | |
Application Note | PDF 118 KB | |
Product Change Notice | PDF 105 KB | |
Application Note | PDF 216 KB | |
Application Note | PDF 283 KB | |
Product Change Notice | PDF 729 KB | |
Application Note | PDF 437 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)