Overview
Description
The 74CBTLV3125 quad bus switch features four independent switches. Each switch is enabled when the associated output-enable (OE) input is low. The 74CBTLV3125 operates at -40C to +85C
Features
- Pin-out compatible with standard '125 Logic products
- 5 ohm A/B bi-directional bus switch
- Isolation under power-off conditions
- Over-voltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V - 3.6V, Normal Range
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- Available in 16 pin QSOP and 14 pin TSSOP packages
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)