Overview
Description
The 74CBTLV3257 is a quad 2:1 multiplexer/demultiplexer. The select (S) input controls the data flow. The multiplexers/demultiplexers are enabled when the output-enable (OE) input is low. The 74CBTLV3257 operates at -40C to +85C
Features
- Functionally equivalent to QS3257
- 5 ohm switch connection between two ports
- Isolation under power-off conditions
- Over-voltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V - 3.6V, Normal Range
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- Available in 16 pin QSOP and TSSOP packages
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)