Overview
Description
The QS3VH16861 HotSwitch with 20-bit flow-though pin out is a high bandwidth bus switch with very low ON resistance, resulting in under 250ps propagation delay through the switch. The combination of near-zero propagation delay, high OFF impedance, and over-voltage tolerance makes the QS3VH16861 ideal for high performance communications applications. The QS3VH16861 operates from -40C to +85C.
Features
- N channel FET switches with no parasitic diode to Vcc
- Isolation under power-off conditions
- No DC path to Vcc or GND
- 5V tolerant in OFF and ON state
- 5V tolerant I/Os
- Low RON - 4 ohm typical
- Flat RON characteristics over operating range
- Rail-to-rail switching 0 - 5V
- Bidirectional dataflow with near-zero delay: no added ground bounce
- Excellent RON matching between channels
- Vcc operation: 2.3V to 3.6V
- High bandwidth - up to 500 MHz
- LVTTL-compatible control Inputs
- Undershoot Clamp Diodes on all switch and control Inputs
- Low I/O capacitance, 4pF typical
- Available in 48 pin TSSOP package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)