Overview
Description
The 71V30 high-speed 1K x 8 Dual-Port Static RAM is designed to be used as a stand-alone 8-bit Dual-Port SRAM. It has two independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power down feature, controlled by CE, permits the on chip circuitry of each port to enter a very low standby power mode.
Features
- True Dual-Ported memory cells which allow simultaneous access of the same memory location
- On-chip port arbitration logic
- Interrupt flags for port-to-port communication
- Fully asynchronous operation from either port
- Battery backup operation, 2V data retention (L Only)
- TTL-compatible, single 3.3V ±0.3V power supply
- Available in 64-pin STQFP Package
- Industrial temperature range (–40C to +85C) is available
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)