IO-Link Device Transceiver with Cost-Optimized Feature Set Evaluation Board
The CCE4503-EVAL-V3 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link Device Transceiver.
The CCE4503 is an easy-to-use device side...
R1EX25xxx Series is the Serial Peripheral Interface compatible (SPI) EEPROM (Electrically Erasable and Programmable ROM). It realizes High-Speed, low power consumption and a high level of reliability by employing advanced MONOS memory technology and CMOS process and low voltage circuitry technology. It also has a 32-byte page programming function to make it’s write operation faster.
The CCE4503-EVAL-V3 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link Device Transceiver.
The CCE4503 is an easy-to-use device side...
The CCE4502-EVAL-V4 evaluation board is designed to evaluate the CCE4502 IO-Link device PHY with integrated frame handler.
The CCE4502 is a highly integrated...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
R1EX25008ASA00I#S0 circleActive Samples Available |
2032 Dec | SOP | Embossed Tape | 1 | 0.8278 | Get Samples, |
R1EX25008ATA00I#S0 circleActive Samples Available |
2032 Dec | TSSOP | Embossed Tape | 1 | 0.817 | Get Samples, |