The AT25DL161 is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes standard erase block sizes, a 128-byte one-time programmable (OTP) security register and a suspend/resume function for more flexibility in handling high level system interrupts.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
DFN | Tray | 1 | |||
SOIC-N | Tape & Reel | 1 | 1.252 | ||
DFN | Tape & Reel | 1 | 2.02 | ||
SOIC-N | Tube | 1 | |||
SOIC 150MIL 8S1 8 | |||||
SOIC 150MIL 8S1 8 |