Overview
Description
The 71024 5V CMOS SRAM is organized as 128K x 8. All bidirectional inputs and outputs of the 71024 are TTL-compatible, and operation is from a single 5V supply. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.
Features
- Commercial (0C to +70C), Industrial (–40C to +85C)
- Equal access and cycle times — Commercial and Industrial: 12/15/20ns
- Two Chip Selects plus one Output Enable pin
- Bidirectional inputs and outputs directly TTL-compatible
- Low power consumption via chip deselect
- Available in 300 and 400 mil Plastic SOJ packages
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 204 KB | |
Guide | PDF 182 KB 日本語 | |
Guide | PDF 471 KB 日本語 | |
Guide | PDF 1.27 MB 日本語 | |
End Of Life Notice | PDF 938 KB | |
End Of Life Notice | PDF 909 KB | |
Product Change Notice | PDF 748 KB | |
Product Change Notice | PDF 108 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)