RX72M CPU Card with RDC-IC
This product is a CPU card for motor control with RX72M. It can control BLDC motors and stepping motors when used in combination with the corresponding inverter...
This product is a CPU card for motor control with RX72M. It can control BLDC motors and stepping motors when used in combination with the corresponding inverter...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
74ALVC164245PAG circleActive Samples Available |
TSSOP | 48 | C | Yes | Tube | 1 | 1.827 | Get Samples, |
TSSOP | 48 | C | Yes | Reel | 1 | 2.92 | ||
74ALVC164245PVG circleActive Samples Available |
SSOP | 48 | C | Yes | Tube | 3 | 1.827 | Get Samples, |
SSOP | 48 | C | Yes | Reel | 3 | 1.541 |