Overview
Description
The 74ALVCH162244 16-bit buffer/driver is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. The 74ALVCH162244 has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74ALVCH162244 operates at -40C to +85C
Features
- Typical tSK(o) (Output Skew) 250ps
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- VCC = 33V ± 03V, Normal Range
- VCC = 27V to 36V, Extended Range
- VCC = 25V ± 02V
- CMOS power levels (0.4 uW typ static)
- Rail-to-Rail output swing for increased noise margin
- Available in 48 pin TSSOP package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)