EZ-0008 Communication Evaluation Board
The EZ-0008 is a master communication evaluation board supporting infrared, DALI, and DMX512 communication, which are commonly used in lighting solution sets. This...
Software title
|
Software type
|
Company
|
---|---|---|
Software Package for 78K0 [SP78K0] Software Package for 78K0. Assembler Package (RA78K0), C compiler (CC78K0), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
|
Compiler/Assembler | Renesas |
PM+ Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
3 items
|
The EZ-0008 is a master communication evaluation board supporting infrared, DALI, and DMX512 communication, which are commonly used in lighting solution sets. This...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Temp. Range |
PLP |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
8 | 8 | 0 | 0.5 | 64 | 1.8 - 5.5 | 20 | 78K0 | No | Yes | No | 23 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 85°C | N/A | |||||
8 | 8 | 0 | 0.5 | 64 | 1.8 - 5.5 | 20 | 78K0 | No | Yes | No | 23 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 85°C | N/A | |||||
8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | No | Yes | No | 23 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 85°C | N/A |