Overview
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
HI1000/4 Real-time OS for H8SX, H8S Family μITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
C/C++ Compiler Package for H8SX, H8S, H8 Family C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
Downloads
RX Development Environment Migration Guide Migration from H8C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and H8C to CS+ and CC-RX)Compiler Package Application Note: The application guide of Call Walker Rev.1.00RX Compiler Application Notes: 4-Sample Project RX Migration Guide: H8 EditionH8S H8/300 Series C/C++ Compiler Package Application Note
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for H8SX, H8S, and H8 Families Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
6 items
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Product Options
Please log in or register to buy
Log in to order
Processing table
PLP |
PLP terminated |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
Ethernet |
CAN (ch) |
USB |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | ||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 8 | 128 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 100 | 13.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 13.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 13.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | |||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 8 | 128 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 13.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 13.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | ||||||||
N/A | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | |||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | H8S/2000 | 16 | 4 | 128 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | ||||||
N/A | H8S/2000 | 16 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | H8S/2000 | 16 | 100 | 13.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||||
N/A | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | ||||||
N/A | H8S/2000 | 16 | 16 | 256 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C | ||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 8 | 128 | 100 | 20.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -20 to 75°C | |||||
N/A | H8S/2000 | 16 | 100 | 13.5 | 8-bit x 8-ch, 16-bit x 3-ch | 10-bit x 10-ch | 8-bit x 2-ch | Yes | No | No | No | -40 to 85°C |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/default-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product