Overview
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System FAT file system, Original file system
|
File System | Renesas |
JPEG Encode and Decode Library JPEG Library
|
Imaging | Renesas |
M3T-MR30/4 Real-time OS for M16C Series and R8C Family μITRON4.0 Specification real-time OS for M32C/80, M16C/80 Series [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
C/C++ Compiler Package for R8C and M16C Families C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
Downloads
RX Development Environment Migration Guide Migration from M16C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and NC30WA to CS+ and CC-RX)Compiler Package Application Note: The application guide of Call Walker Rev.1.00RX Compiler Application Notes: 4-Sample Project RX Migration Guide: M16C EditionM3T-NC308WA, M3T-NC30WA Application Notes (C Compilers for M16C Family)
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Simulator Debugger for M16C Series and R8C Family Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
9 items
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Product Options
Processing table
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
CAN (ch) |
Ethernet |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 12 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 12 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 12 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 12 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 12 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 12 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 32 | 100 | 10 | 16-bit x 11-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | |||||||
N/A | M16C/60 | 32 | 100 | 10 | 16-bit x 11-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | |||||||
N/A | M16C/60 | 32 | 100 | 10 | 16-bit x 11-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | |||||||
N/A | M16C/60 | 32 | 100 | 10 | 16-bit x 11-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | |||||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 8 | 64 | 100 | 10 | 16-bit x 11-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 8 | 64 | 100 | 10 | 16-bit x 11-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 8 | 64 | 100 | 10 | 16-bit x 11-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 8 | 64 | 100 | 10 | 16-bit x 11-ch | 10-bit x 10-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 10 | 128 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 10 | 128 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 10 | 128 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 10 | 128 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 10 | 128 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 10 | 128 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 10 | 128 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 10 | 128 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 80 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 80 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 80 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 20 | 256 | 80 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||
N/A | M16C/60 | 16 | 80 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||||
N/A | M16C/60 | 16 | 80 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||||
N/A | M16C/60 | 16 | 80 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No | -40 to 85°C | ||||||
N/A | M16C/60 | 32 | 100 | 16 | 16-bit x 11-ch | 10-bit x 18-ch | 8-bit x 2-ch | No | No | No | No |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/default-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product