Image
![2152asystem](/sites/default/files/media/images/2152asystem.jpg)
The Starter Kit M3A-2152G52A and M3A-2152G52 are provided for the evaluation of the 32176 Group microcomputers.
Hardware
Software (CD-ROM)
Others
(1) Recommended Host PC
Host Machine | IBM PC/AT compatibles |
---|---|
CPU | Pentium 3 500MHz or higher CPU is recommended. |
Memory | 192Mbytes or more system memory is recommended. |
OS | Windows 98, 2000, XP, Me |
(2) Power supply (5V/1A)
32176 Group Evaluation Board
Board Specification | Mounted MCU | M32176F4VFP |
---|---|---|
System clock | 40MHz (f(XIN)=10MHz, multiple-by-4) | |
MCU operation mode | Single-chip / External extension / Processor | |
MCU internal memory | Flash memory: 512KB SRAM: 24KB |
|
Input/Output function | LED x 8: 1 port Toggle switch x 8:1 port VR control x 2: A-D converter (2 channels) Reset switch |
|
Connector | Communication connector for compact emulator (10 pins) RS-232C connector for serial communication CAN communication connector MCU functional evaluation connector* Power supply connector |
|
Power supply | 3.0V to 3.6V or 4.75V to 5.25V (0.5A or more) |
*: Accessory boards M3A-2142G03 and M3A-2142G04, which can be connected to MUC functional evaluation connector, are sold separately.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 4.41 MB 日本語 | |
1 item
|
Software title
|
Software type
|
Company
|
---|---|---|
Simulator Debugger for M32R Family [M3T-PD32RSIM] Simulator Debugger for M32R Family (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
1 item
|