Overview
Description
The R8C/1B Group is supported only for customers who have already adopted these products. The RL78/G12 Group is recommended for new designs.
These MCUs are fabricated using the high-performance silicon gate CMOS process, embedding the R8C/ Tiny Series CPU core, and is packaged in a 20-pin molded-plastic LSSOP, SDIP or a 28-pin plastic molded HWQFN. It implements sophisticated instructions for a high level of instruction efficiency. With 1Mb of address space, they are capable of executing instructions at high speed. Furthermore, the R8C/1B Group has on-chip data flash ROM (1KB × 2 blocks). The difference between the R8C/1A Group and R8C/1B Group is only the presence or absence of data flash ROM. Their peripheral functions are the same.
Comparison
Applications
Applications
- Electric Household Appliances
- Office Equipment
- Housing Equipment (Sensors / Security)
- Portable Equipment
- General Industrial Equipment
- Audio Equipment
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
M3T-MR30/4 Real-time OS for M16C Series and R8C Family μITRON4.0 Specification real-time OS for M32C/80, M16C/80 Series [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
Data Flash Driver Block type Device Drivers for data flash embedded microcontrollers
|
On-chip Flash Memory | Renesas |
C/C++ Compiler Package for R8C and M16C Families C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E8a On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for M16C Series and R8C Family Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
10 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)