Renesas Starter Kit for SH7086
The Renesas Starter Kit for SH7086 is intended as a user-friendly introductory and evaluation tool for the SH7086 microcontroller. The board also provides a useful...
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 122.72 MB 日本語 | |
Upgrade - Compiler | Log in to Download ZIP 116.76 MB 日本語 | |
2 items
|
The Renesas Starter Kit for SH7086 is intended as a user-friendly introductory and evaluation tool for the SH7086 microcontroller. The board also provides a useful...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
Temp. Range |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||
2029 Jan | SH-2 | 32 | 512 | 0 | 32 | 176 | 3 - 5.5 | 80 | 134 | 16-bit x 11-ch | 10-bit x 16-ch | Yes | No | No | No | -40 to 85°C | |||||||
N/A | SH-2 | 32 | 512 | 0 | 32 | 176 | 3 - 5.5 | 80 | 134 | 16-bit x 11-ch | 10-bit x 16-ch | Yes | No | No | No | -40 to 85°C | |||||||
2029 Jan | SH-2 | 32 | 512 | 0 | 32 | 176 | 3 - 5.5 | 80 | 134 | 16-bit x 11-ch | 10-bit x 16-ch | Yes | No | No | No | -20 to 85°C |