Overview
Description
The V850E2/Px4-L is equipped with two V850E2M CPUs in lockstep operation.One serves as the master CPU for normal operation, the other monitors the functions of the master CPU.With just 384 KB Flash and 100-pin QFP, the V850E2/PG4-L is the ideal device for applications where the high performance of the V850E2/PJ4 is not required.
Comparison
Applications
Applications
- Common Automotive Technologies
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V1 Real-time OS for V850 Family μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
|
ITRON OS | Renesas |
C Compiler Package for V850 Family C Compiler Package for V850 Family [IDE: CS+]
|
Compiler/Assembler | Renesas |
Simulator for CS+ of V850 Family Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
5 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)