Overview
Description
The V850E/MA3 is a 32-bit single-chip microcontroller that incorporates ROM, RAM, and various peripheral functions such as memory controllers, a DMA controller, timers/counters, serial interfaces, an A/D converter, a D/A converter, ROM correction, and on-chip debugging for realizing high-capacity data processing and sophisticated real-time control.
Comparison
Applications
Applications
- Motor Control
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V1 Real-time OS for V850 Family μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
|
ITRON OS | Renesas |
C Compiler Package for V850 Family C Compiler Package for V850 Family [IDE: CS+]
|
Compiler/Assembler | Renesas |
Simulator for CS+ of V850 Family Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
5 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)