Overview
Description
The BFG motor control reference design and software solution address a wide range of embedded motor-driven applications. The motor control reference design for Renesas RA MCUs is integrated with the Flexible Software Package (FSP) based development kits for a total project-ready solution.
Features
- State-of-the-art 3-phase BLDC/PMSM field-oriented control
- Sensorless 3-shunt method
- Auto tuning capabilities including motor parameter identification
- System parameter enabled to be optimized during system run
- Supports low voltage and external high voltage inverters
- Supported on toolchains including e2 studio
Comparison
Applications
Applications
- All three-phase motor driven applications for:
- Smart appliances
- Smart homes
- Smart buildings
- Industrial control
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
2 items
|