Overview
Description
JNE’s Network Interface Card (NIC) module is a ready-to-use solution for smart metering using the onboard RA2E1 Arm® MCU. The NIC is an extended communication card for smart meters. It can easily integrate with electricity meters (1-Phase and 3-Phase) and leverages any available network to form a highly resilient network for the utility. It supports two-way wireless (GPRS, NB-IoT, etc.) functionality, remote data acquisition, meter program management, and sending real-time alerts for meter tampering and outages to utility companies. A two-way communication network gives utilities greater efficiency, more reliable data delivery, improved customer satisfaction, and a scalable platform to support advanced smart grid and smart city applications.
Features
- Onboard MCU handles multiple communication technologies
- Multiple 4G/GPRS comm modules
- IPv6 network addressing
- Pushes secure data at configured intervals to head end system
- Programmable data acquisition (push/pull) frequency
- Supports over-the-air (OTA) firmware updates
- Meets power consumption requirements of India IS-16444
Comparison
Applications
Applications
- Smart meters
- Net metering
- Energy monitoring
- Water meters
- Gas meters
- IoT applications