Overview
Description
CycloneTCP is a dual IPv4/IPv6 stack dedicated to embedded applications. CycloneTCP conforms to Request for Comments (RFC) standards and offers seamless interoperability with existing TCP/IP systems. The stack is distributed as a full ANSI C and highly maintainable source code. CycloneTCP supports several Renesas products including Renesas RA MCUs.
Features
- Dual stack (IPv4 and/or IPv6)
- Built-in support for multiple network interfaces
- Flexible memory footprint (built-time configuration to embed only the necessary features)
- Configurable memory model (static memory pool or heap memory allocation)
- Portable architecture (no processor dependencies)
- Straightforward port to any RTOS
- Highly maintainable source code
- Debugging and trace functionality to ease development and integration
- BSD style socket API
Comparison
Applications
Applications
- Industrial IoT Systems
- Home and Building Automation
- Security and Defense Systems
- Smart Meters and Energy Storage