Evaluation Kit for RA2E1 MCU Group
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
This solution is a combination of the ultra-small and low-power consumption 32-bit RA2E1 MCU and the ZSSC3240 sensor signal conditioner (SCC) kit. It realizes pressure measurement and signal processing through IO-Link communication.
|
|
|
---|---|---|
Type | Title | Date |
Flyer | PDF 239 KB 日本語 | |
Application Note |
PDF
9.38 MB
日本語
Related Files:
|
|
2 items
|
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The ZSSC3240KIT Evaluation Kit provides the hardware needed for the configuration, calibration, and evaluation of the ZSSC3240 Sensor Signal Conditioner (SSC) IC. The...
Buy / Sample |
|
---|---|
Part Number | |
RA2E1-IO-LINK-PRESSURE-SENSOR circleActive |
![]() |
Introducing Industrial Sensing Solutions with IO-Link Communication | Blog Post | Nov 29, 2023 |
![]() |
RA2E1 IO-Link Pressure Sensor Solution Enables Application Miniaturization | Blog Post | Feb 15, 2023 |
![]() |
Industrial Networking in Industry 4.0 | Blog Post | Nov 25, 2022 |