Overview

Description

This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board.

By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.

Supported inverter boards (kits)

  • MCI-LV-1 (P/N: RTK0EM0000S04020BJ)
  • MCI-HV-1 (P/N: RTK0EM0000B14030BJ)

Supported communication board

  • MC-COM (P/N: RTK0EMXC90S00000BJ)

Target Devices

  • MCU: R7FA6T2BD3CFP
  • LDO: ISL9001AIRNZ-T

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with on-board debugger circuit
  • Supports 2 motors control

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 723 KB
1 item

Sample Code

Related Boards & Kits

Boards & Kits

News & Blog Posts