Overview

Description

RL78G13マイコンをQFP変換基板に実装しました。 全てのピンが2.54mmピッチに引き出されています。

Features

  • 製品概要;RL78G13マイコンをQFP変換基板に実装しました。全てのピンが2.54mmピッチに引き出されています。
  • 応用分野;Home, Factory, モータ制御
  • 適応機器;工作機械, 電子玩具
  • MCUs/MPUsファミリ;RL78
  • MCUs/MPUsグループ;RL78/G13
  • 基板寸法;32 x 32 mm
  • リリース日;2014.12
  • 1ページガイド;製品ページへ
  • ドキュメント.;E1書き込み回路例
  • ステータス;販売中
  • 備考;FT232RL USBシリアル変換モジュール (別売)
  • Power Supply;DC1.6V~5.5V
  • RoHS対応;Cleared
  • パートナー;YES
  • 会社名;秋月電子通商
  • 参考価格;¥420(税込)
  • お問合せ先;秋月電子通商お問い合わせフォームへ

Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.

Applications