Evaluation System for BLDC Motor
The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily...
The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate motor control using the corresponding microcontroller offered by Renesas.
The CPU cards on this page have not been confirmed to be RoHS2 compliant.
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
1 item
|
|
|
|
---|---|---|
Type | Title | Date |
PCB Design Files | Log in to Download ZIP 1.49 MB | |
Board Description File | ZIP 1 KB | |
Board Description File | ZIP | |
Board Description File | ZIP 1 KB | |
Board Description File | ZIP 1 KB | |
5 items
|
The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily...
Description |
Buy / Sample |
|
---|---|---|
Part Number | ||
RTK0EMXA10C00000BJ circleActive |
RX13T CPU card, onboard device: R5F513T5ADFL | |
RTK0EMX990C00000BJ circleActive |
RX72T CPU card, onboard device: R5F572TKCDFB | |
RTK0EMX870C00000BJ circleActive |
RX66T CPU card, onboard device: R5F566TEADFP | |
RTK0EMX590C02000BJ circleActive |
RX24U CPU card, onboard device: R5F524UEADFB | |
RTK0EML240C03000BJ circleActive |
RL78/G1F CPU card, onboard device: R5F11BLEAFB | |
RTK0EM0009C03402BJ circleActive |
RX24T CPU card, onboard device: R5F24TAADFP | |
RTK0EM0003C01202BJ circleActive |
RX23T CPU card, onboard device: R5F23T5ADFM | |
RTK0EMXDE0C00000BJ circleActive |
RX72M CPU Card with RDC-IC, onboard device: R5F572MNDDBD | |
RTK0EMA170C00000BJ circleActive |
RA6T1 CPU Card, onboard device: R7FA6T1AD3CFP |
![]() |
RX – The Microcontroller You Can Trust! | Blog Post | Nov 15, 2021 |
![]() |
RX13T Sensorless 120-Degree Solution | Blog Post | Jun 2, 2021 |