Overview
Description
This is the development kit for CPU modules equipped with Renesas’ RZ/G1N-PF CPU.
iWave Japan Co., Ltd., has begun offering its second System-On-Module (SOM) equipped with a microprocessor (MPU) from Renesas Electronics Corporation, namely the RZ/G1N MPU. The RZ/G1N-based SOM is a Qseven R2.0-compatible MPU module. The module is fully hardware and software compatible with the earlier RZ/G1M module and supports the 1-GB DDR3 RAM, 4-GB eMMC flash, and 2-MB SPI NOR flash (expandable). It also offers Linux BSP and supports Gigabit Ethernet PHY, Micro SD slot, USB HUB, and more. The Qseven module supports a range of industrial operating temperatures, making it useful for a variety of industrial applications. Renesas’ RZ/G1N MPU integrates dual Arm® Cortex®-A15 cores running at a maximum frequency of 1.5 GHz. The module includes a variety of high-performance peripherals, such as the PowerVR SGX544MP2 3D graphics core from Imagination Technologies, Ltd., 32-bit DDR3-1600 memory, dual-channel full HD encode and decode, 3-channel video IN support, Gigabit Ethernet, USB 3.0, and more. The cost-effective yet high-performance RZ/G1N-equipped SOM brings new opportunities for developing a variety of applications, such as entertainment, digital signage, HMI, smart appliances, office equipment, POS, ATM, real-time image recognition, and video surveillance.
We offer a wide range of design support and software development services based on the hardware and software in this development kit. Please contact us for details.
*The standard configuration of the development kit is as below. (For non-standard configuration, please contact iWave.)
RZ/G1N-PF dev kit (Standard Version)
High speed interface USB3.0
RZ/G1N-PF dev kit (SATA Version)
High speed interface SATA
*Limited stock
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 14.37 MB | |
Guide | PDF 1.59 MB | |
Release Note | PDF 837 KB | |
Release Note | PDF 289 KB | |
Release Note | PDF 287 KB | |
Manual - Software | ZIP 9.64 MB | |
Release Note | PDF 282 KB | |
7 items
|
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | ZIP 44.11 MB | |
Software & Tools - Other | ZIP 44.04 MB | |
Software & Tools - Other |
ZIP
43.95 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other | ZIP 40.69 MB | |
Software & Tools - Other |
ZIP
41.02 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other |
ZIP
40.99 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
6 items
|