Overview
Description
This is the development kit for CPU modules equipped with Renesas’ RZ/G1H-PF CPU.
iWave Japan Co., Ltd., an embedded product and solution provider, has begun offering a System-On-Module (SOM) for the Qseven R2.0-compliant industrial applications module that is equipped with the RZ/G1H, the latest microprocessor (MPU) from Renesas Electronics Corporation. The module supports expandable 1-GB DDR3 RAM, 4-GB eMMC, and 2-MB SPI NOR flash. Also, it includes the Gigabit Ethernet PHY, 10/100 Ethernet PHY, Micro SD slot, USB HUB, and an DMI transmitter, together with Linux BSP support.
Renesas’ RZ/G1H MPU is a heterogeneous octa-core that integrates a quad core Arm® Cortex®-A15 processor running at 1.4 GHz and a quad core Arm® Cortex®-A7 processor running at 780 MHz. In addition to the raw computing power of octa-core, the RZ/G1H MPU boasts a wide variety of high-performance built-in features. The RZ/G1H MPU supports 64-bit DDR3-1600 memory chips, as well as peripheral controllers, including Gigabit Ethernet, 10/100 Ethernet, SD interface, USB 3.0, PCI express 2.0, SATA 3.1, and LVDS.
In addition to these powerful MPU features, it also includes a PowerVR®G6400 3D graphics core (520 MHz) from Imagination Technologies, Ltd., and a built-in dual-channel full HD encode and decode multimedia codec. The MPU also supports 4-channel video input and 3-channel video output. These powerful graphics capabilities make the RZ/G1H MPU an ideal choice for graphics-heavy multimedia applications. The high-performance RZ/G1H-based module enables the development of a variety of devices for multimedia-heavy applications, such as video and still image analysis, entertainment, digital signage, real-time image recognition, video surveillance, network cameras, advanced HMI, office equipment, and smart terminals.
We offer a wide range of design support and software development services based on the hardware and software in this development kit. Please contact us for details.
*The standard configuration of the development kit is as below. (For non-standard configuration, please contact iWave.)
RZ/G1H-PF dev kit (Standard Version)
High speed interface USB3.0 + PCIe
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 14.24 MB | |
Guide | PDF 1.59 MB | |
Release Note | PDF 837 KB | |
Release Note | PDF 289 KB | |
Release Note | PDF 287 KB | |
Manual - Software | ZIP 9.64 MB | |
Release Note | PDF 282 KB | |
7 items
|
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | ZIP 44.11 MB | |
Software & Tools - Other | ZIP 44.04 MB | |
Software & Tools - Other |
ZIP
43.95 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other | ZIP 40.69 MB | |
Software & Tools - Other |
ZIP
41.02 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other |
ZIP
40.99 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
6 items
|