Overview
Description
The Musashi (RZ/G2N) Reference Board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2N MPU. It is an evaluation board developed based on the Renesas media processing chip - RZ/G2N. Shorten product development cycle with the RZ/G2N reference hardware design. The hardware and interface configuration are designed based on the 96Boards Consumer Edition Specification. Also, it can be connected to a PC by using micro USB cables and network port cables, forming a basic development system.
Features
- SoC: RZ/G2N (R8A774Bx)
- CPU: 2×Arm® Cortex®[email protected]
- GPU: Imagination Technologies PowerVR Series 6XT GX6250@700 MHz
- Memory: 4GB LPDDR4 SDRAM
- Storage: 32GB eMMC
- Wireless: Wi-Fi (2.4- and 5-GHz dual band with two antennas), Bluetooth 4.1
- USB:
- 1× USB3.0 type A (Host/Function)
- 1× USB2.0 type A (Host)
- 1× USB2.0 Micro (Host/Function/OTG)
- Display: 1× HDMI1.4 (Type A-full, HDMI out up to FHD 1080P), 1× 4L-MIPI DSI
- Video:
- MPEG2@80Mbps, MPEG4@50Mbps
- H264@240Mbps, H265@160Mpbs
- VP8@100Mbps, VP9@120Mbps
- Audio: HDMI output
- Camera: 1×2-lane MIPI CSI, 1×4-lane MIPI CSI
- Expansion Interface:
- 40 pin Low Speed Expansion Connector: +1.8V, +5V, DC power, GND, 2UART, 2I2C, SPI,I2S, 12*GPIO
- 60 pin High Speed Expansion Connector: 4L-MIPI DSI, I2C×2, SPI (48M), USB 2.0, 2L +4LMIPI CSI
- LED: Wi-Fi activity LED, BT activity LED, User LED
- Button: Power Button: Button Power on/off & Reset the system
- OS Support: AOSP/Linux
- Size: Main Board: 100×85mm, Sub Board: 54×85mm
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 2.84 MB | |
Release Note | PDF 372 KB | |
Release Note | PDF 837 KB | |
Release Note | PDF 289 KB | |
Release Note | PDF 287 KB | |
Release Note | PDF 282 KB | |
Release Note | PDF 547 KB | |
7 items
|
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | 7Z 2,177.94 MB | |
Software & Tools - Other | ZIP 44.11 MB | |
Software & Tools - Other | ZIP 44.04 MB | |
Software & Tools - Other | 7Z 1,974.60 MB | |
Software & Tools - Other |
ZIP
43.95 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other | ZIP 40.69 MB | |
Software & Tools - Other |
ZIP
41.02 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other |
7Z
1,766.68 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other |
ZIP
40.99 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
9 items
|