Evaluation Board Kit for RZ/G2UL MPU
This evaluation board kit is ideal for evaluating RZ/G2UL (Type-1). The RZ/G2UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module...
The RZ/G2UL microprocessor includes a Cortex®-A55 (1.0GHz) CPU, a 16-bit DDR3L/DDR4 interface, and a simple LCD controller. It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-level industrial gateway control and embedded devices with simple GUI capabilities.
In addition, there are two types of RZ/G2UL. Type-1 supports all functions and Type-2 supports pin compatibility with RZ/G2LC. Please refer to RZ/G2UL Overview for the differences in the functions supported by each.
Type-1 Part Number: R9A07G043U11GBG#BC0
Type-2 Part Number: R9A07G043U12GBG#BC0
As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For other operating systems support, please contact your local sales representative or distributor).
Software title
|
Software type
|
Company
|
---|---|---|
RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
RZ/G Multi-OS Package RZ/G Multi-OS Package is the software package consisting of Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
|
Software Package | Renesas |
RZ MPU Security Package Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
RZ MPU WebUI Package for Verified Linux Package [5.10-CIP] This product provides a WebUI package for RZ MPUs: WebUI is a web-based management tool that provides a user interface (UI) to users over a network.
|
Software Package | Renesas |
6 items
|
This evaluation board kit is ideal for evaluating RZ/G2UL (Type-1). The RZ/G2UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Blog Post | Jul 21, 2023 |
Please contact sales or a distributor to reserve an evaluation board.
Alternatively, please contact us here.