Overview
Description
Features
- SMARC 2.0 form factor (82mm x 80mm)
- Running CIP Linux on Renesas RZG2/M/N/H
- 2GB and 4GB LPDDR4 memory options
- 32GB eMMC Flash
- Capable of running edge video analytics
- Multiple Arm® configurations for scalability
- Programmable clock generator onboard
- Robust power supply with hot plug/hot swap support
- Real-time clock included
- High-performance calculation capability
- AI capability
- Power VR 3D graphics acceleration engine and HEVC 4K codec
- Temperature grade of -20 °C to 60 °C
Applications
Applications
- Image processing
- Computing
- Object detection
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.03 MB | |
Product Brief | PDF 194 KB | |
2 items
|
Design & Development
Lab on the Cloud
Lab on the Cloud
Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
This solution is a Linux-based AI development platform using the RZ/G2 MPU which is suitable for human machine interface (HMI), 3D animation, or 4K UHD playback.