Overview
Description
The 2SJ598 is P-channel MOS Field Effect Transistor designed for solenoid, motor and lamp driver.
Features
- Low on-state resistance:
RDS(on)1 = 130 mΩ MAX. (VGS = –10 V, ID = –6 A)
RDS(on)2 = 190 mΩ MAX. (VGS = –4.0 V, ID = –6 A) - Low Ciss: Ciss = 720 pF TYP.
- Built-in gate protection diode
- TO-251/TO-252 package
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Datasheet | PDF 237 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)